Honeywell-Logo

REGISTER FOR WEBINAR

REGISTER FOR ON-DEMAND RECORDING

Unlock Energy Efficiency and Cost Savings
in Your Supermarket With Honeywell's L40X Refrigerant: A Case Study From Corsica
Date: November 6, 2024
Time: 2:00 PM CET
Location: ZOOM
Duration: 45 Minutes
On-demand webinar recording

This engaging webinar will showcase the real-world impact of Honeywell’s L40X refrigerant in small to medium-sized food retail stores and highlight significant improvements in energy efficiency, compliance with F-Gas regulations and overall cost savings.

Europe is struggling to meet its net zero targets, highlighting the need for urgent action to accelerate energy efficiency and the adoption of enabling technologies. A key obstacle is the continent's slow transition to new low-GWP technologies, which hampers progress towards climate goals.

Honeywell's A2L refrigerant, L40X, offers a compelling solution by facilitating the transition to low-GWP, F-Gas compliant alternatives. L40X not only meets strict environmental regulations but also enhances energy efficiency, providing reliable operation while reducing capital (CapEx) and operational expenditures (OpEx). Additionally, L40X addresses safety concerns with its low flammability and other protective features, ensuring secure application across various settings.

A presented case study from a supermarket in Corsica will demonstrate these advantages, serving as an example for other European businesses how L40X can drive the continent closer to its net-zero ambitions while maintaining high standards of safety and performance.

Register now and secure your spot today:

Speakers

Speaker image
Michael van Harmelen
Offering Manager - Food Retail Honeywell
Michael brings over 20 years of global expertise in the paint and chemical industries, excelling in brand, channel, and customer marketing across the UK, Europe, APAC and Africa. After joining Honeywell in April 2023 as Offering Manager for District Heating, he transitioned to the Food Retail Offering Management role. Throughout his career, Michael has consistently driven B2B and B2C brand awareness and optimized internal alignment to grow market share. Renowned for a collaborative, hands-on approach, he provides commercially sharp, strategic direction.

Michael holds a Marketing Management degree from the IMM and is a Fellow and Charted Marketer of the Chartered Institute of Marketers in the UK. Michael is a dual South African and British national and is based in the United Kingdom.
Speaker image
Mohammed Youbi Idrissi
Europe & MEA Technical Leader Honeywell
Mohammed graduated at INPG "Institut National Polytechnique de Grenoble" and holds a PhD in Energetics from the CNAM in Paris. He began his career in 2000 at the French Institute of Industrial Refrigeration (IFFI) as a Teacher-Researcher before joining the INRAE in 2005 where he managed numerous projects focusing on the cold chain, eco-design of cooling production systems and energy efficiency of heat exchangers. In 2008, he joined Air Liquide Group as R&D project manager, overseeing innovations in cryogenic equipment dedicated to food and cold chain applications.

From 2013 to 2019, Mohammed was Head of the Life Sciences R&D group, leading a team of 20 researchers working on cold chain applications, energy storage, biochemical processes using gases supplied by Air Liquide. He was recognized as an Air Liquide Group International Expert in 2015, and in 2018 was awarded the Group's Innovation Prize.

From 2020 to August 2023, Mohammed was Director of Expertise and Innovation at Cemafroid, the World Expert in the Cold Chain. During his time at Cemafroid, he developed numerous collaborations with manufacturers, institutions and OEMs in commercial refrigeration, industrial refrigeration and mobile refrigeration applications, heat pumps and air conditioning. Mohammed holds 36 patents and is the author of more than 100 scientific and technical publications.
Speaker image
Dr Bruno Y.K. de Carvalho
Test
Test
Speaker image
Speaker image
Speaker image
Speaker image
Speaker image